IESNA:LM-63-2002
[TEST]P953478
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26559
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4142.7 3889.5 3669.7 3409.8 3149.8 2988.8 2931.8 2940.2 2988.8 3050.9
3341 4241.7 5704.2 7170.1 8652.8 9788.2 10791.2 11579.5 12386.2 12904.5
12943.1 12300.7 9431 8216.7 6836.3 4645.9 2878.1 2274.3 1527.9 805.1
402.5 305.3 194.6 114.1 45.3 0 0
4142.7 3924.7 3705 3446.7 3183.4 3020.7 2960.3 2955.3 2997.2 3054.2
3277.3 4058.9 5464.4 7111.4 8533.7 9716.1 10757.7 11658.3 12413.1 13011.8
13146 12616 9843.6 8424.7 7109.7 4942.8 3064.3 2359.8 1579.9 845.3
469.6 369 251.6 164.4 107.3 25.2 0
4142.7 3919.7 3713.4 3468.5 3211.9 3052.5 2985.4 2972 2998.9 3050.9
3196.8 3770.4 4974.6 6546.2 8070.8 9429.3 10660.4 11713.7 12636.1 13404.3
13686.1 13453 12575.8 9887.2 8292.2 6118.5 3839.1 2764.1 2011 1175.7
791.6 654.1 571.9 476.3 327.1 57 0
4142.7 3943.1 3745.2 3532.2 3302.4 3131.4 3055.9 3025.7 3035.8 3076
3148.1 3446.7 4245 5536.5 7072.8 8607.5 10118.6 11562.7 12854.2 13788.4
14355.3 14432.4 14013.1 13285.2 12094.4 10048.2 8204.9 6299.6 4223.2 1955.6
992.9 654.1 494.8 327.1 129.1 0 0
4142.7 3951.5 3785.5 3606 3419.8 3277.3 3191.7 3158.2 3153.2 3185
3238.7 3349.4 3705 4505 5737.8 7200.3 8835.6 10521.2 12195 13602.2
14627 15180.5 15202.3 14798.1 14249.6 13499.9 12451.7 10645.3 7919.8 4783.4
2042.8 711.1 296.9 166 65.4 5 0
4142.7 3985.1 3837.5 3713.4 3579.2 3471.8 3413.1 3386.3 3382.9 3408.1
3456.7 3527.2 3674.8 4003.5 4672.7 5705.9 7057.7 8600.8 10214.2 11814.3
13337.2 14627 15604.8 15999 16037.5 16019.1 16039.2 15586.4 13496.6 9593.7
5350.3 1801.3 457.9 169.4 41.9 3.4 0
4142.7 4018.6 3906.2 3825.7 3762 3720.1 3711.7 3726.8 3757 3797.2
3857.6 3941.5 4050.5 4231.6 4533.5 5050.1 5853.5 6933.6 8151.3 9459.5
10881.8 12352.7 13785 15079.9 16223.7 17161.3 18142.4 19121.9 19103.5 16103
9999.6 4235 1103.6 312 93.9 6.7 0
4142.7 4063.9 3996.8 3958.2 3953.2 3976.7 4025.3 4109.2 4189.7 4287
4417.8 4550.3 4682.8 4862.3 5097.1 5461 6024.6 6816.2 7743.7 8838.9
10086.8 11334.6 12634.5 13872.3 15469 17112.6 19108.5 20985.3 21927.9 20800.8
16399.8 8944.6 2505.8 533.4 114.1 8.4 0
4142.7 4114.2 4090.7 4114.2 4162.9 4243.4 4345.7 4466.4 4580.5 4707.9
4847.2 4988 5137.3 5335.2 5595.2 5972.6 6495.9 7225.4 8132.8 9184.4
10454.1 11805.9 13312.1 14950.7 16726.9 18701 20784.1 22744.7 23754.4 22749.8
17906 8250.2 1752.7 454.5 93.9 8.4 0
4142.7 4112.5 4105.8 4136 4194.7 4288.6 4406 4520.1 4652.6 4775
4912.6 5046.7 5201 5385.5 5652.2 6036.3 6571.3 7302.6 8228.4 9363.9
10652 12064.2 13603.9 15313 17134.4 19138.7 21228.5 23096.9 23930.5 22484.8
16879.5 6869.9 1333.4 353.9 70.4 6.7 0
4142.7 4146.1 4172.9 4265.2 4377.5 4530.2 4714.7 4899.1 5082 5266.5
5445.9 5638.8 5845.1 6123.5 6529.4 7049.3 7686.7 8498.5 9471.2 10561.4
11725.4 12933 14237.9 15470.6 16601.1 17558.8 18300.1 18526.5 17701.3 15130.2
9707.7 2849.6 518.3 159.3 40.3 13.4 0
4142.7 4161.2 4211.5 4312.1 4456.4 4637.5 4837.1 5046.7 5253 5440.9
5623.7 5801.5 5991 6222.5 6499.2 6874.9 7374.7 7983.5 8666.2 9372.3
10086.8 10806.3 11504 12055.8 12344.3 12347.7 12084.3 11487.3 10259.5 8521.9
5529.8 1856.7 414.3 135.9 52 20.1 0
4142.7 4164.5 4226.6 4327.2 4476.5 4645.9 4825.4 4998.1 5144 5254.7
5318.5 5358.7 5372.1 5392.3 5432.5 5497.9 5672.3 6043 6512.6 6972.2
7272.4 7409.9 7383.1 7009.1 6187.3 5100.4 3894.5 2552.7 1486 801.7
429.4 189.5 78.8 31.9 11.7 1.7 0
4142.7 4174.6 4211.5 4281.9 4333.9 4362.4 4365.8 4298.7 4176.3 3966.6
3671.4 3302.4 2883.1 2460.5 2052.9 1672.2 1331.7 1101.9 1021.4 1011.4
1021.4 1014.7 912.4 722.9 516.6 345.5 229.8 174.4 144.2 117.4
90.6 57 23.5 10.1 3.4 0 0
4142.7 4176.3 4167.9 4110.9 3988.4 3802.2 3549 3183.4 2705.3 2150.2
1631.9 1207.6 900.7 738 679.3 667.5 659.1 649.1 632.3 613.9
585.3 523.3 431 335.4 258.3 204.6 162.7 127.5 99 73.8
48.6 23.5 10.1 3.4 0 0 0
4142.7 4152.8 4063.9 3849.2 3525.5 3104.5 2530.9 1902 1365.3 991.2
793.3 707.8 655.8 612.2 573.6 541.7 525 506.5 489.7 473
446.1 399.2 338.8 275.1 216.4 172.8 139.2 107.3 80.5 55.3
28.5 13.4 5 0 0 0 0
4142.7 4122.6 3918 3559.1 3059.2 2438.7 1724.2 1179.1 880.5 778.2
727.9 680.9 622.2 551.8 479.7 419.3 374 353.9 367.3 387.4
387.4 364 322 268.4 211.3 167.7 130.8 102.3 75.5 50.3
31.9 13.4 5 0 0 0 0
4142.7 4110.9 3807.3 3297.4 2616.5 1811.4 1182.4 877.2 796.7 753.1
707.8 644.1 568.6 488.1 410.9 345.5 291.8 265 253.3 249.9
251.6 251.6 244.9 223.1 196.2 167.7 140.9 112.4 90.6 72.1
53.7 31.9 6.7 0 0 0 0
4142.7 4105.8 3716.7 3112.9 2304.5 1477.6 971.1 826.9 781.6 739.7
682.6 608.8 528.3 446.1 375.7 317 280.1 260 246.6 234.8
223.1 213 204.6 194.6 181.1 162.7 139.2 117.4 100.6 82.2
60.4 36.9 6.7 0 0 0 0
4142.7 4085.7 3634.5 2946.9 2061.3 1261.3 883.9 811.8 773.2 724.6
662.5 593.7 519.9 439.4 369 317 285.1 268.4 256.6 246.6
233.1 223.1 211.3 199.6 184.5 159.3 127.5 109 90.6 72.1
50.3 23.5 3.4 0 0 0 0
4142.7 4084 3609.4 2884.8 1962.3 1180.8 857.1 805.1 769.8 717.8
654.1 590.4 521.6 446.1 374 318.7 288.5 271.7 258.3 248.2
238.2 226.4 213 197.9 176.1 142.6 104 87.2 70.4 52
33.5 11.7 0 0 0 0 0
4142.7 4087.4 3594.3 2859.7 1920.4 1155.6 857.1 803.4 766.5 716.2
650.8 587 521.6 444.5 372.3 317 288.5 271.7 260 249.9
239.8 226.4 213 197.9 174.4 137.5 100.6 85.5 67.1 50.3
30.2 10.1 0 0 0 0 0
